How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| L: | 6.57 in | AA: | 10.25 |
| BF: | 0.53 | G: | 2.32 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| L1: | 9.82 in | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
| T: | 1.25 | H: | 0.53 in |
| AB: | 4.76 | BE1: | 0.5 in |
| U: | 0.875 in | AE2: | 0.56 |
| LL: | 2.38 in | V: | 2.51 in |
| AK: | 8.5 | D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Model Code: | 30YFC | Output RPM: | 43.8 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

