How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| U: | 0.875 in | G: | 2.32 |
| BF: | 0.53 | AG: | 5.16 |
| V: | 2.51 in | AE2: | 0.56 |
| AJ: | 7.25 | AF: | 0.25 |
| Center Distance (in): | 3 in | T: | 1.25 |
| BE1: | 0.5 in | L1: | 9.82 in |
| I: | 4.84 in | D: | 3.38 |
| AA: | 10.25 | LL: | 2.38 in |
| BD: | 9 | P: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
Technical Specifications
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.82 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

