How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 9 | BF: | 0.53 |
| I: | 4.84 in | L: | 6.57 in |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | AA: | 10.25 |
| L1: | 9.82 in | D: | 3.38 |
| AB: | 4.76 | AJ: | 7.25 |
| U: | 0.875 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Output RPM: | 350 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 6.68 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

