How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 5.16 | BD: | 9 |
| V: | 2.51 in | G: | 2.32 |
| BE1: | 0.5 in | BF: | 0.53 |
| U: | 0.875 in | AB: | 4.76 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.25 |
| P: | 2.38 in | AF: | 0.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| L1: | 9.82 in | I: | 4.84 in |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

