How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BD: | 9 |
| G: | 2.32 | U: | 0.875 in |
| AJ: | 7.25 | AG: | 5.16 |
| AA: | 10.25 | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.38 in |
| D: | 3.38 | L1: | 9.82 in |
| L: | 6.57 in | BF: | 0.53 |
| P: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AF: | 0.25 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 20 | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

