How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 2.38 in | U: | 0.875 in |
| V: | 2.51 in | D: | 3.38 |
| G: | 2.32 | AK: | 8.5 |
| P: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | BF: | 0.53 |
| BD: | 9 | L1: | 9.82 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| I: | 4.84 in | AE2: | 0.56 |
| T: | 1.25 | L: | 6.57 in |
| AG: | 5.16 | AA: | 10.25 |
Technical Specifications
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.68 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 350 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

