How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| Center Distance (in): | 3 in | D: | 3.38 |
| BE1: | 0.5 in | AB: | 4.76 |
| AJ: | 7.25 | AE2: | 0.56 |
| BD: | 9 | I: | 4.84 in |
| BF: | 0.53 | V: | 2.51 in |
| L: | 6.57 in | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | L1: | 9.82 in |
| AA: | 10.25 | G: | 2.32 |
| T: | 1.25 | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 6.68 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 3 | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

