How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AB: | 4.76 |
| AA: | 10.25 | I: | 4.84 in |
| G: | 2.32 | L: | 6.57 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | AK: | 8.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BF: | 0.53 | P: | 2.38 in |
| LL: | 2.38 in | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.25 |
| U: | 0.875 in | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Ratio Range: | 50:1 |
| Bore Code: | 20 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

