How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2.32 |
| I: | 4.84 in | AA: | 10.25 |
| D: | 3.38 | V: | 2.51 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AB: | 4.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | AG: | 5.16 |
| U: | 0.875 in | AF: | 0.25 |
| H: | 0.53 in | L: | 6.57 in |
| P: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Output RPM: | 35 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Ratio Range: | 50:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.54 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

