How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| AJ: | 7.25 | L1: | 9.82 in |
| AG: | 5.16 | AK: | 8.5 |
| T: | 1.25 | LL: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
| L: | 6.57 in | BE1: | 0.5 in |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
| V: | 2.51 in | BD: | 9 |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 35 |
| Ratio: | 50:1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

