How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | T: | 1.25 |
| BF: | 0.53 | L: | 6.57 in |
| AE2: | 0.56 | L1: | 9.82 in |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BE1: | 0.5 in | I: | 4.84 in |
| AB: | 4.76 | U: | 0.875 in |
| AA: | 10.25 | AK: | 8.5 |
| D: | 3.38 | G: | 2.32 |
| BD: | 9 | LL: | 2.38 in |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

