How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AB: | 4.76 |
| V: | 2.51 in | AF: | 0.25 |
| LL: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | BD: | 9 |
| G: | 2.32 | L1: | 9.82 in |
| AA: | 10.25 | AG: | 5.16 |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 3.38 | P: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AK: | 8.5 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Model Code: | 30YFC |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

