How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | T: | 1.25 |
| H: | 0.53 in | AE2: | 0.56 |
| BF: | 0.53 | BD: | 9 |
| AG: | 5.16 | AA: | 10.25 |
| G: | 2.32 | U: | 0.875 in |
| AK: | 8.5 | P: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| L1: | 9.82 in | AB: | 4.76 |
| I: | 4.84 in | AJ: | 7.25 |
| D: | 3.38 | L: | 6.57 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.28 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

