How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| AF: | 0.25 | AA: | 10.25 |
| I: | 4.84 in | D: | 3.38 |
| L: | 6.57 in | H: | 0.53 in |
| L1: | 9.82 in | V: | 2.51 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LL: | 2.38 in | BD: | 9 |
| U: | 0.875 in | BE1: | 0.5 in |
| AG: | 5.16 | BF: | 0.53 |
| T: | 1.25 | AJ: | 7.25 |
| P: | 2.38 in | G: | 2.32 |
Technical Specifications
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

