How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| I: | 4.84 in | AB: | 4.76 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| D: | 3.38 | AK: | 8.5 |
| U: | 0.875 in | T: | 1.25 |
| AE2: | 0.56 | H: | 0.53 in |
| L: | 6.57 in | L1: | 9.82 in |
| G: | 2.32 | BE1: | 0.5 in |
| V: | 2.51 in | LL: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

