How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| P: | 2.38 in | D: | 3.38 |
| G: | 2.32 | AJ: | 7.25 |
| AG: | 5.16 | BD: | 9 |
| V: | 2.51 in | AE2: | 0.56 |
| BE1: | 0.5 in | T: | 1.25 |
| AB: | 4.76 | L1: | 9.82 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AA: | 10.25 | AF: | 0.25 |
| AK: | 8.5 | H: | 0.53 in |
| LL: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 80:1 | Model Code: | 30YFC |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

