How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.82 in |
| AE2: | 0.56 | D: | 3.38 |
| I: | 4.84 in | AF: | 0.25 |
| LL: | 2.38 in | BD: | 9 |
| T: | 1.25 | G: | 2.32 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AG: | 5.16 |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 0.875 in | AB: | 4.76 |
| L: | 6.57 in | BE1: | 0.5 in |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Bore Code: | 20 |
| Series Code: | OE | Output RPM: | 175 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

