How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| I: | 4.84 in | T: | 1.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AK: | 8.5 | AB: | 4.76 |
| BD: | 9 | G: | 2.32 |
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.38 in | D: | 3.38 |
| L: | 6.57 in | AA: | 10.25 |
| AF: | 0.25 | AE2: | 0.56 |
| AG: | 5.16 | P: | 2.38 in |
| AJ: | 7.25 | L1: | 9.82 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

