How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | D: | 3.38 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 8.5 | AG: | 5.16 |
| G: | 2.32 | L1: | 9.82 in |
| V: | 2.51 in | AB: | 4.76 |
| AF: | 0.25 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 10.25 | BF: | 0.53 |
| P: | 2.38 in | U: | 0.875 in |
| T: | 1.25 | I: | 4.84 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 100:1 | Model Code: | 30YFC |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.603 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

