How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 4.76 |
| L: | 6.57 in | AF: | 0.25 |
| AG: | 5.16 | LL: | 2.38 in |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.56 | I: | 4.84 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| P: | 2.38 in | G: | 2.32 |
| BF: | 0.53 | L1: | 9.82 in |
| D: | 3.38 | BD: | 9 |
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | T: | 1.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

