How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| G: | 2.32 | BF: | 0.53 |
| L: | 6.57 in | D: | 3.38 |
| AG: | 5.16 | BD: | 9 |
| L1: | 9.82 in | P: | 2.38 in |
| I: | 4.84 in | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| AA: | 10.25 | V: | 2.51 in |
| BE1: | 0.5 in | U: | 0.875 in |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.38 in | T: | 1.25 |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 20 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.21 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

