How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.84 in | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| T: | 1.25 | Center Distance (in): | 3 in |
| L1: | 9.82 in | G: | 2.32 |
| U: | 0.875 in | AB: | 4.76 |
| H: | 0.53 in | AG: | 5.16 |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.25 |
| AK: | 8.5 | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.23 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Bore Code: | 20 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

