How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | H: | 0.53 in |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | G: | 2.32 |
| D: | 3.38 | AA: | 10.25 |
| AE2: | 0.56 | AJ: | 7.25 |
| BF: | 0.53 | U: | 0.875 in |
| AB: | 4.76 | LL: | 2.38 in |
| L: | 6.57 in | L1: | 9.82 in |
| BD: | 9 | I: | 4.84 in |
| AF: | 0.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Model Code: | 30YFC | Output Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

