How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 5.16 |
| L: | 6.57 in | BD: | 9 |
| AB: | 4.76 | D: | 3.38 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| T: | 1.25 | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | AK: | 8.5 |
| H: | 0.53 in | G: | 2.32 |
| AE2: | 0.56 | AA: | 10.25 |
| P: | 2.38 in | L1: | 9.82 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Input Diameter (in): | 0.875 in |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

