How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | P: | 2.38 in |
| AB: | 4.76 | G: | 2.32 |
| I: | 4.84 in | AK: | 8.5 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 6.57 in |
| BD: | 9 | BF: | 0.53 |
| L1: | 9.82 in | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| D: | 3.38 | AG: | 5.16 |
| T: | 1.25 | AA: | 10.25 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

