How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | L1: | 9.82 in |
| U: | 0.875 in | AA: | 10.25 |
| AB: | 4.76 | AJ: | 7.25 |
| D: | 3.38 | P: | 2.38 in |
| T: | 1.25 | G: | 2.32 |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 4.84 in | BD: | 9 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AF: | 0.25 | L: | 6.57 in |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Bore Code: | 20 | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

