How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| BF: | 0.53 | AA: | 10.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AB: | 4.76 | D: | 3.38 |
| AG: | 5.16 | L1: | 9.82 in |
| U: | 0.875 in | AJ: | 7.25 |
| G: | 2.32 | T: | 1.25 |
| AE2: | 0.56 | V: | 2.51 in |
| LL: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Ratio: | 40:1 |
| Center Distance (in): | 3 | Output RPM: | 43.8 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.82 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

