How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| D: | 3.38 | G: | 2.32 |
| T: | 1.25 | AJ: | 7.25 |
| L: | 6.57 in | V: | 2.51 in |
| I: | 4.84 in | U: | 0.875 in |
| AB: | 4.76 | BD: | 9 |
| LL: | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | L1: | 9.82 in |
| AG: | 5.16 | AK: | 8.5 |
| H: | 0.53 in | AA: | 10.25 |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

