How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.25 | L1: | 9.82 in |
| BE1: | 0.5 in | L: | 6.57 in |
| AK: | 8.5 | H: | 0.53 in |
| D: | 3.38 | AG: | 5.16 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | BD: | 9 |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | AJ: | 7.25 |
| G: | 2.32 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

