How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | L: | 6.57 in |
| LL: | 2.38 in | L1: | 9.82 in |
| AE2: | 0.56 | P: | 2.38 in |
| BD: | 9 | BF: | 0.53 |
| AG: | 5.16 | I: | 4.84 in |
| D: | 3.38 | V: | 2.51 in |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in | T: | 1.25 |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

