How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 4.76 |
| AF: | 0.25 | AE2: | 0.56 |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 0.875 in | D: | 3.38 |
| AJ: | 7.25 | I: | 4.84 in |
| G: | 2.32 | BD: | 9 |
| H: | 0.53 in | AA: | 10.25 |
| L: | 6.57 in | L1: | 9.82 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Model Code: | 30YFC |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.54 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

