How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 3 in |
| P: | 2.38 in | BE1: | 0.5 in |
| I: | 4.84 in | LL: | 2.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AK: | 8.5 | AF: | 0.25 |
| T: | 1.25 | AJ: | 7.25 |
| U: | 0.875 in | L1: | 9.82 in |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 4.76 | V: | 2.51 in |
| AG: | 5.16 | D: | 3.38 |
| BD: | 9 | G: | 2.32 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.28 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

