How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| AK: | 8.5 | V: | 2.51 in |
| I: | 4.84 in | AE2: | 0.56 |
| U: | 0.875 in | T: | 1.25 |
| D: | 3.38 | BF: | 0.53 |
| G: | 2.32 | LL: | 2.38 in |
| L: | 6.57 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| BD: | 9 | P: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 5.16 | L1: | 9.82 in |
Technical Specifications
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.28 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

