How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
| BE1: | 0.5 in | AF: | 0.25 |
| U: | 0.875 in | D: | 3.38 |
| T: | 1.25 | AE2: | 0.56 |
| L1: | 9.82 in | G: | 2.32 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| L: | 6.57 in | LL: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Model Code: | 30YFC | Series Code: | OE |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.28 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

