How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3 in |
| T: | 1.25 | G: | 2.32 |
| AE2: | 0.56 | BF: | 0.53 |
| D: | 3.38 | V: | 2.51 in |
| L1: | 9.82 in | BE1: | 0.5 in |
| AB: | 4.76 | LL: | 2.38 in |
| L: | 6.57 in | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
| AA: | 10.25 | U: | 0.875 in |
| I: | 4.84 in | AG: | 5.16 |
| H: | 0.53 in | P: | 2.38 in |
Technical Specifications
| Output RPM: | 233 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

