How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.38 in |
| T: | 1.25 | AB: | 4.76 |
| AA: | 10.25 | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.53 |
| P: | 2.38 in | D: | 3.38 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.56 | G: | 2.32 |
| L: | 6.57 in | H: | 0.53 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AF: | 0.25 | L1: | 9.82 in |
| AG: | 5.16 | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output RPM: | 21.9 | Bore Code: | 20 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio Range: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

