How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AG: | 5.16 | V: | 2.51 in |
| L: | 6.57 in | D: | 3.38 |
| I: | 4.84 in | AA: | 10.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| L1: | 9.82 in | U: | 0.875 in |
| LL: | 2.38 in | G: | 2.32 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.25 | AF: | 0.25 |
| BD: | 9 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

