How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.25 |
| AB: | 4.76 | H: | 0.53 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AF: | 0.25 | BE1: | 0.5 in |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| L: | 6.57 in | AE2: | 0.56 |
| AG: | 5.16 | BF: | 0.53 |
| U: | 0.875 in | AK: | 8.5 |
| AA: | 10.25 | BD: | 9 |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Ratio: | 80:1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Model Code: | 30YFC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Assembly: | YFC-1 |
| Ratio Range: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

