How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 5.88 |
| AF: | 0.25 | U: | 0.875 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | D: | 3.38 |
| AB: | 4.76 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 2.38 in |
| BF: | 0.41 | I: | 4.84 in |
| LM: | 8.82 | T: | 1.25 |
| AA: | 10.25 | L: | 6.57 in |
| AK: | 4.5 | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

