Grove Gear 30YFC-1-1.250-56C-100-L9
Part #:30YFC-1-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 8.82 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AF: | 0.25 | L: | 6.57 in |
| V: | 2.51 in | P: | 2.38 in |
| U: | 0.875 in | G: | 2.32 |
| D: | 3.38 | AE2: | 0.56 |
| BF: | 0.41 | LL: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.25 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

