How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 8.82 | AF: | 0.25 |
| AG: | 5.16 | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| I: | 4.84 in | P: | 2.38 in |
| V: | 2.51 in | U: | 0.875 in |
| T: | 1.25 | AK: | 4.5 |
| LL: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 | D: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Output RPM: | 117 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

