How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | P: | 2.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| LM: | 8.82 | G: | 2.32 |
| AE2: | 0.56 | L: | 6.57 in |
| AB: | 4.76 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| T: | 1.25 | BE: | 0.38 in |
| AA: | 10.25 | BF: | 0.41 |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Model Code: | 30YFC | Gear Type: | Worm |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.21 | Ratio: | 15:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Series Code: | OE | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

