How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| V: | 2.51 in | AB: | 4.76 |
| L: | 6.57 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| H: | 0.53 in | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.38 |
| P: | 2.38 in | T: | 1.25 |
| I: | 4.84 in | AF: | 0.25 |
| BD: | 5.88 | U: | 0.875 in |
| AG: | 5.16 | AA: | 10.25 |
| G: | 2.32 | LL: | 2.38 in |
Technical Specifications
| Assembly: | YFC-1 | Ratio: | 15:1 |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Bore Code: | 20 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

