How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | BF: | 0.41 |
| V: | 2.51 in | AE2: | 0.56 |
| LL: | 2.38 in | T: | 1.25 |
| L: | 6.57 in | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| U: | 0.875 in | AB: | 4.76 |
| LM: | 8.82 | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Bore Code: | 20 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.23 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

