How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 3.38 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AA: | 10.25 | AJ: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| LL: | 2.38 in | P: | 2.38 in |
| H: | 0.53 in | L: | 6.57 in |
| T: | 1.25 | BD: | 5.88 |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.41 | V: | 2.51 in |
| LM: | 8.82 | U: | 0.875 in |
| AK: | 4.5 | I: | 4.84 in |
Technical Specifications
| Bore Code: | 20 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

