How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| AF: | 0.25 | T: | 1.25 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.57 in | LL: | 2.38 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| LM: | 8.82 | P: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| AE2: | 0.56 | AJ: | 5.88 |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | AB: | 4.76 |
| BD: | 5.88 | AA: | 10.25 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.23 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

