How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 3.38 |
| LL: | 2.38 in | T: | 1.25 |
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | AJ: | 5.88 |
| AG: | 5.16 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AE2: | 0.56 |
| LM: | 8.82 | G: | 2.32 |
| AB: | 4.76 | BD: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
| L: | 6.57 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output RPM: | 70 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.77 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

