How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | L: | 6.57 in |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.25 | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
| LM: | 8.82 | H: | 0.53 in |
| T: | 1.25 | AA: | 10.25 |
| BD: | 5.88 | U: | 0.875 in |
| LL: | 2.38 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Assembly: | YFC-1 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

