How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 8.82 | U: | 0.875 in |
| AB: | 4.76 | AE2: | 0.56 |
| LL: | 2.38 in | BD: | 5.88 |
| T: | 1.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | AF: | 0.25 |
| V: | 2.51 in | AA: | 10.25 |
| AJ: | 5.88 | L: | 6.57 in |
| P: | 2.38 in | D: | 3.38 |
| AG: | 5.16 | BF: | 0.41 |
| G: | 2.32 | I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.77 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 30YFC | Output RPM: | 70 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

