How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| D: | 3.38 | L: | 6.57 in |
| LL: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| G: | 2.32 | BD: | 5.88 |
| V: | 2.51 in | AJ: | 5.88 |
| P: | 2.38 in | BE: | 0.38 in |
| U: | 0.875 in | AG: | 5.16 |
| BF: | 0.41 | AK: | 4.5 |
| AA: | 10.25 | T: | 1.25 |
Technical Specifications
| Ratio: | 5:1 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Model Code: | 30YFC | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.68 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

